IESNA:LM-63-2002
[TEST]P942592
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB6C-935-U-SL4
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](6) 90 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]31317
TILT=NONE
156 -1 1 37 22 1 1 1.5 1 0
1 1 300.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 40 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3581.1 3526.3 3562.9 3634.3 3714 3793.8 3868.5 3926.6 3979.8 4054.5
4165.8 4345.2 4597.7 4896.7 5360.1 6127.5 6992.9 8019.4 9280.1 10554.1
11907.8 12964.2 13625.3 14105.3 14288 14357.8 14603.6 15090.3 15078.7 13724.9
10296.6 4403.3 1152.7 476.7 177.7 49.8 0
3581.1 3546.3 3582.8 3654.2 3734 3813.7 3885.1 3943.2 3996.4 4067.8
4175.8 4353.5 4602.7 4895 5341.8 6071 6921.4 7918 9145.5 10587.3
11931 12967.5 13617 14080.4 14273.1 14386 14655.1 15141.8 15063.7 13605.3
9977.7 4082.8 1151.1 465.1 176.1 48.2 0
3581.1 3541.3 3572.8 3639.3 3715.7 3788.8 3853.5 3896.7 3936.6 3994.7
4086.1 4235.6 4453.2 4717.3 5112.6 5753.7 6572.6 7542.7 8614 9831.5
11042.4 12142 12912.7 13444.2 13804.7 14158.5 14608.6 15161.7 15415.8 14437.5
11447.7 5815.2 1757.4 646.1 313.9 68.1 0
3581.1 3534.6 3564.5 3624.3 3689.1 3752.2 3810.4 3840.3 3860.2 3890.1
3946.6 4046.2 4202.4 4391.7 4657.5 5092.7 5689 6391.6 7183.9 8090.8
9095.7 10147.1 11142.1 11997.5 12736.6 13452.5 14389.3 15510.5 16402.5 16392.5
14773 10936.1 4958.1 1928.4 666.1 230.9 0
3581.1 3534.6 3557.9 3611 3667.5 3724 3780.5 3812 3827 3841.9
3891.7 3963.2 4084.4 4222.3 4378.4 4611 4959.8 5401.6 5958 6625.8
7383.2 8172.2 9079.1 10045.8 11062.3 12150.3 13379.4 14881 16761.3 18325.9
18586.7 16635 11313.1 5527.8 1950 475 0
3581.1 3536.3 3556.2 3604.4 3659.2 3719 3772.2 3808.7 3827 3845.2
3901.7 3979.8 4092.7 4214 4326.9 4479.7 4748.8 5096 5551.1 6112.5
6747 7444.7 8177.2 9042.5 9999.3 11059 12299.8 13846.2 15987.2 18223
19492 18221.3 13455.9 7551 3114.4 720.9 0
3581.1 3534.6 3551.2 3597.8 3652.6 3710.7 3763.9 3803.7 3828.6 3858.5
3913.3 3996.4 4096.1 4185.7 4260.5 4381.7 4591 4858.5 5233.8 5703.9
6232.1 6801.8 7433 8147.3 8971.1 9876.4 11077.3 12575.5 14595.3 17061.9
18629.9 17191.5 11804.8 6162.4 2254 385.4 0
3581.1 3546.3 3549.6 3587.8 3642.6 3707.4 3768.8 3820.3 3863.5 3893.4
3930 3984.8 4047.9 4091.1 4139.2 4217.3 4328.6 4469.8 4684.1 5006.3
5366.7 5778.7 6247.1 6778.6 7373.2 8084.1 8929.6 9982.7 11278.3 12949.2
13985.7 12201.8 7879.8 3514.7 898.6 147.8 0
3581.1 3557.9 3556.2 3582.8 3636 3705.7 3777.1 3843.6 3896.7 3934.9
3969.8 4003 4013 4009.7 4026.3 4062.8 4122.6 4210.7 4345.2 4541.2
4813.6 5129.2 5514.6 5969.7 6486.2 7067.6 7702.1 8444.6 9329.9 10094
9912.9 7913.1 4521.3 1632.8 406.9 114.6 0
3581.1 3569.5 3571.2 3591.1 3640.9 3704.1 3787.1 3868.5 3933.3 3984.8
4028 4052.9 4052.9 4044.6 4036.3 4032.9 4047.9 4096.1 4189.1 4338.6
4551.2 4833.5 5165.7 5561.1 6027.8 6556 7122.4 7710.4 8198.8 8258.5
7296.8 4825.2 1724.1 466.7 227.6 89.7 0
3581.1 3587.8 3596.1 3626 3679.1 3742.3 3830.3 3921.6 4006.4 4086.1
4164.2 4227.3 4272.1 4312 4346.9 4388.4 4449.8 4532.9 4657.5 4858.5
5159.1 5559.4 6062.7 6725.4 7577.5 8476.1 9414.6 10120.5 10210.2 8859.8
6165.7 3028 835.5 277.4 124.6 36.5 0
3581.1 3592.8 3607.7 3640.9 3699.1 3772.2 3866.8 3969.8 4069.5 4172.5
4285.4 4395 4504.7 4616 4742.2 4906.6 5110.9 5376.7 5722.2 6164
6715.5 7343.3 8041 8874.8 9786.7 10607.2 11095.6 11009.2 10032.5 7820
4765.4 2265.6 765.7 267.4 104.6 21.6 0
3581.1 3601.1 3626 3670.8 3738.9 3822 3931.6 4056.2 4175.8 4315.3
4474.8 4659.1 4870.1 5115.9 5418.2 5801.9 6263.7 6780.2 7316.8 7859.9
8388.1 8873.1 9321.6 9805 10304.9 10633.8 10584 10000.9 8720.3 6411.5
3770.5 1632.8 606.3 245.8 99.7 23.3 0
3581.1 3616 3664.2 3735.6 3830.3 3941.6 4084.4 4248.9 4451.5 4705.6
5037.8 5436.5 5876.7 6383.3 6863.3 7286.9 7610.8 7838.3 7979.5 8072.5
8155.6 8190.4 8100.8 7918 7597.5 6966.3 5913.2 4468.1 2913.4 1667.7
900.3 513.3 323.9 206 114.6 28.2 0
3581.1 3627.6 3702.4 3800.4 3921.6 4067.8 4253.9 4504.7 4823.6 5225.5
5669 6092.6 6463 6730.4 6876.6 6913.1 6855 6705.5 6451.4 6067.7
5559.4 4928.2 4152.5 3287.1 2498.2 1913.5 1506.5 1199.3 956.7 774
609.6 475 362.1 240.8 131.2 29.9 0
3581.1 3642.6 3747.2 3871.8 4016.3 4199 4446.5 4780.4 5190.7 5619.2
5987.9 6253.7 6375 6353.4 6208.9 5956.4 5582.7 5062.8 4474.8 3875.1
3365.2 2968.2 2634.4 2292.2 1938.4 1627.8 1372 1161 973.4 808.9
664.4 534.8 408.6 264.1 157.8 48.2 0
3581.1 3659.2 3788.8 3939.9 4121 4343.5 4647.5 5044.5 5471.4 5813.5
6011.2 6049.4 5954.7 5753.7 5458.1 5024.6 4498 3954.9 3494.8 3170.9
2968.2 2798.8 2581.2 2327.1 2009.8 1764 1561.4 1355.4 1174.3 1018.2
870.4 710.9 554.8 397 244.2 84.7 0
3581.1 3682.5 3836.9 4009.7 4210.7 4459.8 4795.3 5217.2 5610.9 5833.5
5858.4 5720.5 5502.9 5232.2 4875.1 4431.6 3946.6 3521.3 3270.5 3111.1
2888.5 2669.2 2385.2 2136.1 2071.3 1931.8 1742.4 1554.7 1377 1200.9
1026.5 867 694.3 524.9 345.5 124.6 0
3581.1 3697.4 3871.8 4069.5 4297 4566.1 4913.3 5303.6 5634.2 5733.8
5615.9 5376.7 5119.2 4830.2 4484.7 4076.1 3662.5 3395.1 3300.4 3117.7
2865.2 2523.1 2209.1 2156 2069.6 1930.1 1755.7 1573 1395.2 1222.5
1051.4 895.3 722.5 561.4 363.8 152.8 0
3581.1 3712.4 3900.1 4117.6 4365.1 4650.8 5007.9 5401.6 5640.8 5594.3
5351.8 5057.8 4798.7 4547.8 4238.9 3873.5 3547.9 3449.9 3342 3109.4
2750.6 2308.8 2185.9 2114.5 2058 1920.1 1757.4 1586.3 1406.9 1229.1
1063 863.7 656.1 488.3 300.6 121.3 0
3581.1 3722.3 3908.4 4135.9 4393.4 4689 5054.5 5446.5 5645.8 5529.5
5230.5 4929.9 4664.1 4406.7 4126 3822 3559.5 3496.4 3346.9 3074.5
2637.7 2273.9 2156 2068 2019.8 1898.5 1755.7 1589.6 1420.2 1254.1
1092.9 880.3 652.8 486.7 242.5 103 0
3581.1 3715.7 3911.7 4137.6 4395 4689 5051.1 5444.8 5659.1 5547.8
5248.8 4944.8 4679.1 4424.9 4150.9 3858.5 3599.4 3539.6 3380.2 3101.1
2652.6 2285.6 2161 2059.7 2006.5 1890.2 1755.7 1592.9 1426.8 1264
1096.3 867 646.1 463.4 239.2 94.7 0
